TLK132-190MMX250MM-MCT46393LBFT-B15XM14
10432336
MFG #: Tollok
$0.00
/
- External Diameter (mm): 250 mm
- Internal Diameter (mm): 190 mm
- Axial Force (kN): 662 kN
- Height: 9.90
- Length: 3.10
- Net Weight: 22.00
- Screws Tightening Torque (Nm): 190 Nm
- Torque (Nm): 62900 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.90
Tollok T132190X250 Medium-High Torque Locking Device with an external diameter of 250-millimeters and an internal diameter of 190-millimeters.