TLK132-3INX4.724IN-MCT5023LBFT-B8XM10
10432482
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.724 in
- Internal Diameter (in): 3 in
- Axial Force (Lbf): 40583 lbs
- Height: 4.80
- Length: 2.00
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 52 lb/ft
- Torque (Lb/ft): 5067 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.80
Tollok T132P030000 Medium-High Torque Locking Device with an external diameter of 4.724-inches and an internal diameter of 3-inches.