TLK132-21/8INX3.346IN-MCT2269LBFT-B8XM8
10432626
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.346 in
- Internal Diameter (in): 2.125 in
- Axial Force (Lbf): 25870 lbs
- Height: 3.40
- Length: 1.70
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 26 lb/ft
- Torque (Lb/ft): 2286 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T132P020108 Medium-High Torque Locking Device with an external diameter of 3.346-inches and an internal diameter of 2.125-inches.