TLK132-200MMX260MM-MCT48679LBFT-B15XM14
10433251
MFG #: Tollok
$0.00
/
- External Diameter (mm): 260 mm
- Internal Diameter (mm): 200 mm
- Axial Force (kN): 662 kN
- Height: 10.30
- Length: 3.10
- Net Weight: 23.00
- Screws Tightening Torque (Nm): 190 Nm
- Torque (Nm): 66250 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.30
Tollok T132200X260 Medium-High Torque Locking Device with an external diameter of 260-millimeters and an internal diameter of 200-millimeters.