TLK133-33/8INX4.921IN-MCT4699LBFT-B9XM10
10432029
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.921 in
- Internal Diameter (in): 3.375 in
- Axial Force (Lbf): 37500 lbs
- Height: 5.20
- Length: 2.00
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 5266 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T133P030308 Medium-High Torque Locking Device with an external diameter of 4.921-inches and an internal diameter of 3.375-inches.