TLK133-415/16INX7.087IN-MT13345LBFT-B12
10432700
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.087 in
- Internal Diameter (in): 4.9375 in
- Axial Force (Lbf): 65520 lbs
- Height: 7.40
- Length: 2.60
- Net Weight: 26.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 13475 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.40
Tollok T133P041516 Medium-High Torque Locking Device with an external diameter of 7.087-inches and an internal diameter of 4.9375-inches.