TLK133-27/16INX3.740IN-MCT2138LBFT-B9XM8
10432752
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.74 in
- Internal Diameter (in): 2.4375 in
- Axial Force (Lbf): 21256 lbs
- Height: 4.10
- Length: 1.70
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2154 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.10
Tollok T133P020716 Medium-High Torque Locking Device with an external diameter of 3.74-inches and an internal diameter of 2.4375-inches.