TLK133-160MMX210MM-MCT21389LBFT-B11XM14
10432772
MFG #: Tollok
$0.00
/
- External Diameter (mm): 210 mm
- Internal Diameter (mm): 160 mm
- Axial Force (kN): 400 kN
- Height: 8.60
- Length: 2.70
- Net Weight: 13.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 32000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.60
Tollok T133160X210 Medium-High Torque Locking Device with an external diameter of 210-millimeters and an internal diameter of 160-millimeters.