TLK133-111/16INX2.953IN-MT1151LBFT-B7XM8
10432852
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.953 in
- Internal Diameter (in): 1.6875 in
- Axial Force (Lbf): 18894 lbs
- Height: 3.30
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 1328 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.30
Tollok T133P011116 Medium-High Torque Locking Device with an external diameter of 2.953-inches and an internal diameter of 1.6875-inches.