TLK133-130MMX180MM-MCT13940LBFT-B12XM12
10433022
MFG #: Tollok
$0.00
/
- External Diameter (mm): 180 mm
- Internal Diameter (mm): 130 mm
- Axial Force (kN): 291 kN
- Height: 7.10
- Length: 2.60
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 18950 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T133130X180 Medium-High Torque Locking Device with an external diameter of 180-millimeters and an internal diameter of 130-millimeters.