TLK350-7/8INX1.575IN-MCT138LBFT-B4XM5
10432161
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.575 in
- Internal Diameter (in): 0.875 in
- Axial Force (Lbf): 3815 lbs
- Height: 1.60
- Length: 1.10
- Net Weight: 0.30
- Screws Tightening Torque (Lb/ft): 7 lb/ft
- Torque (Lb/ft): 138 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.60
Tollok T350P000708 Medium-High Torque Locking Device with an external diameter of 1.575-inches and an internal diameter of 0.875-inches.