TLK350-22MMX40MM-MCT138LBFT-B4XM5
10432378
MFG #: Tollok
$0.00
/
- External Diameter (mm): 40 mm
- Internal Diameter (mm): 22 mm
- Axial Force (kN): 17 kN
- Height: 1.60
- Length: 1.10
- Net Weight: 0.30
- Screws Tightening Torque (Nm): 10 Nm
- Torque (Nm): 187 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.60
Tollok T350022X040 Medium-High Torque Locking Device with an external diameter of 40-millimeters and an internal diameter of 22-millimeters.