TLK350-17/16INX2.559IN-MCT639LBFT-B8XM6
10432404
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.559 in
- Internal Diameter (in): 1.4375 in
- Axial Force (Lbf): 10767 lbs
- Height: 2.60
- Length: 1.50
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 639 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T350P010716 Medium-High Torque Locking Device with an external diameter of 2.559-inches and an internal diameter of 1.4375-inches.