TLK350-11/8INX1.969IN-MCT376LBFT-B6XM6
10432453
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.969 in
- Internal Diameter (in): 1.125 in
- Axial Force (Lbf): 8075 lbs
- Height: 2.00
- Length: 1.30
- Net Weight: 0.50
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 376 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T350P010108 Medium-High Torque Locking Device with an external diameter of 1.969-inches and an internal diameter of 1.125-inches.