TLK350-20MMX38MM-MCT125LBFT-B4XM5
10432503
MFG #: Tollok
$0.00
/
- External Diameter (mm): 38 mm
- Internal Diameter (mm): 20 mm
- Axial Force (kN): 17 kN
- Height: 1.50
- Length: 1.10
- Net Weight: 0.30
- Screws Tightening Torque (Nm): 10 Nm
- Torque (Nm): 170 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.50
Tollok T350020X038 Medium-High Torque Locking Device with an external diameter of 38-millimeters and an internal diameter of 20-millimeters.