TLK350-13/16INX2.165IN-MCT396LBFT-B6XM6
10432680
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.165 in
- Internal Diameter (in): 1.1875 in
- Axial Force (Lbf): 8075 lbs
- Height: 2.20
- Length: 1.30
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 396 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T350P010316 Medium-High Torque Locking Device with an external diameter of 2.165-inches and an internal diameter of 1.1875-inches.