TLK350-5/16INX0.709IN-MCT9LBFT-B3XM2.5
10432834
MFG #: Tollok
$0.00
/
- External Diameter (in): 0.709 in
- Internal Diameter (in): 0.9375 in
- Axial Force (Lbf): 685 lbs
- Height: 0.80
- Length: 0.60
- Net Weight: 0.10
- Screws Tightening Torque (Lb/ft): 1 lb/ft
- Torque (Lb/ft): 9 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.80
Tollok T350P000516 Medium-High Torque Locking Device with an external diameter of 0.709-inches and an internal diameter of 0.3125-inches.