TLK350-5/8INX1.260IN-MCT61LBFT-B4XM4
10432949
MFG #: Tollok
$0.00
/
- External Diameter (in): 1.26 in
- Internal Diameter (in): 0.625 in
- Axial Force (Lbf): 2335 lbs
- Height: 1.30
- Length: 0.90
- Net Weight: 0.20
- Screws Tightening Torque (Lb/ft): 4 lb/ft
- Torque (Lb/ft): 61 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.30
Tollok T350P000508 Medium-High Torque Locking Device with an external diameter of 1.26-inches and an internal diameter of 0.625-inches.