TLK350-42MMX75MM-MCT1028LBFT-B6XM8
10433083
MFG #: Tollok
$0.00
/
- External Diameter (mm): 75 mm
- Internal Diameter (mm): 42 mm
- Axial Force (kN): 66.3 kN
- Height: 3.00
- Length: 1.80
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1394 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T350042X075 Medium-High Torque Locking Device with an external diameter of 75-millimeters and an internal diameter of 42-millimeters.