TLK350-50MMX80MM-MCT1631LBFT-B8XM8
10433084
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 88.5 kN
- Height: 3.20
- Length: 1.80
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2212 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T350050X080 Medium-High Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 50-millimeters.