TLK350-15MMX28MM-MCT32LBFT-B4XM3
10433157
MFG #: Tollok
$0.00
/
- External Diameter (mm): 28 mm
- Internal Diameter (mm): 15 mm
- Axial Force (kN): 6 kN
- Height: 1.20
- Length: 0.80
- Net Weight: 0.20
- Screws Tightening Torque (Nm): 2.1 Nm
- Torque (Nm): 44 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.20
Tollok T350015X028 Medium-High Torque Locking Device with an external diameter of 28-millimeters and an internal diameter of 15-millimeters.