TLK350-40MMX65MM-MCT707LBFT-B8XM6
10433223
MFG #: Tollok
$0.00
/
- External Diameter (mm): 65 mm
- Internal Diameter (mm): 40 mm
- Axial Force (kN): 48 kN
- Height: 2.60
- Length: 1.50
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 958 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T350040X065 Medium-High Torque Locking Device with an external diameter of 65-millimeters and an internal diameter of 40-millimeters.