TLK350-7MMX17MM-MCT8LBFT-B3XM2.5
10433322
MFG #: Tollok
$0.00
/
- External Diameter (mm): 17 mm
- Internal Diameter (mm): 7 mm
- Axial Force (kN): 3 kN
- Height: 0.70
- Length: 0.60
- Net Weight: 0.10
- Screws Tightening Torque (Nm): 1.2 Nm
- Torque (Nm): 11 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.70
Tollok T350007X017 Medium-High Torque Locking Device with an external diameter of 17-millimeters and an internal diameter of 7-millimeters.