TLK139-75MMX110MM-MCT3725LBFT-B8XM8
10432543
MFG #: Tollok
$0.00
/
- External Diameter (mm): 110 mm
- Internal Diameter (mm): 75 mm
- Axial Force (kN): 134.8 kN
- Height: 4.40
- Length: 1.80
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 5050 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T139075X110 Medium-Low Torque Locking Device with an external diameter of 110-millimeters and an internal diameter of 75-millimeters.