TLK139-48MMX76MM-MCT1291LBFT-B8XM6
10433004
MFG #: Tollok
$0.00
/
- External Diameter (mm): 76 mm
- Internal Diameter (mm): 48 mm
- Axial Force (kN): 73 kN
- Height: 3.00
- Length: 1.50
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 1750 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T139048X076 Medium-Low Torque Locking Device with an external diameter of 76-millimeters and an internal diameter of 48-millimeters.