TLK139-70MMX105MM-MCT3481LBFT-B8XM8
10433335
MFG #: Tollok
$0.00
/
- External Diameter (mm): 105 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 134.8 kN
- Height: 4.20
- Length: 1.80
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 4720 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.20
Tollok T139070X105 Medium-Low Torque Locking Device with an external diameter of 105-millimeters and an internal diameter of 70-millimeters.