TLK250-63MMX79MM-MCT723LBFT-BKM14
10433201
MFG #: Tollok
$0.00
/
- External Diameter (mm): 79 mm
- Internal Diameter (mm): 63 mm
- Axial Force (kN): 31 kN
- Height: 3.40
- Length: 1.30
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 1600 Nm
- Torque (Nm): 980 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T250063X079 Medium-Low Torque Locking Device with an external diameter of 79-millimeters and an internal diameter of 63-millimeters.