TLK250L-55MMX65MM-MCT760LBFT-BKM12
10433168
MFG #: Tollok
$0.00
/
- External Diameter (mm): 65 mm
- Internal Diameter (mm): 55 mm
- Axial Force (kN): 37 kN
- Height: 3.20
- Length: 1.90
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 1100 Nm
- Torque (Nm): 1030 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T250L055X065 Medium-Low Torque Locking Device with an external diameter of 65-millimeters and an internal diameter of 55-millimeters.