TLK250L-45MMX55MM-MCT502LBFT-BKM10
10433257
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 45 mm
- Axial Force (kN): 30 kN
- Height: 2.80
- Length: 1.90
- Net Weight: 0.90
- Screws Tightening Torque (Nm): 870 Nm
- Torque (Nm): 680 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.80
Tollok T250L045X055 Medium-Low Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 45-millimeters.