TLK300-360MMX400MM-TLK ELEM-MT106209LBFT
10432005
MFG #: Tollok
$0.00
/
- External Diameter (mm): 400 mm
- Internal Diameter (mm): 360 mm
- Height: 15.80
- Length: 2.60
- Net Weight: 27.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.80
Tollok T300360X400 Medium-Low Torque Locking Device with an external diameter of 400-millimeters and an internal diameter of 360-millimeters.