TLK300-340MMX380MM-TLK ELEM-MCT94776LBFT
10432307
MFG #: Tollok
$0.00
/
- External Diameter (mm): 380 mm
- Internal Diameter (mm): 340 mm
- Contact Length [L1] (mm): 59 mm
- Height: 15.00
- Length: 2.60
- Net Weight: 15.00
- Total Length Including Screws [B] (mm): 65 mm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
Tollok T300340X380 Medium-Low Torque Locking Device with an external diameter of 380-millimeters and an internal diameter of 340-millimeters.