TLK300-12MMX15MM-TLK ELEM-MCT8LBFT
10432335
MFG #: Tollok
$0.00
/
- External Diameter (mm): 15 mm
- Internal Diameter (mm): 12 mm
- Height: 0.60
- Length: 0.20
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.60
Tollok T300012X015 Medium-Low Torque Locking Device with an external diameter of 15-millimeters and an internal diameter of 12-millimeters.