TLK300-400MMX440MM-TLK ELEM-MT131286LBFT
10432559
MFG #: Tollok
$0.00
/
- External Diameter (mm): 440 mm
- Internal Diameter (mm): 400 mm
- Height: 17.40
- Length: 2.60
- Net Weight: 30.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.40
Tollok T300400X440 Medium-Low Torque Locking Device with an external diameter of 440-millimeters and an internal diameter of 400-millimeters.