TLK300-25MMX30MM-TLK ELEM-MCT53LBFT
10432759
MFG #: Tollok
$0.00
/
- External Diameter (mm): 30 mm
- Internal Diameter (mm): 25 mm
- Height: 1.20
- Length: 0.20
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.20
Tollok T300025X030 Medium-Low Torque Locking Device with an external diameter of 30-millimeters and an internal diameter of 25-millimeters.