TLK300-13MMX16MM-TLK ELEM-MCT10LBFT
10432877
MFG #: Tollok
$0.00
/
- External Diameter (mm): 16 mm
- Internal Diameter (mm): 13 mm
- Height: 0.70
- Length: 0.20
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.70
Tollok T300013X016 Medium-Low Torque Locking Device with an external diameter of 16-millimeters and an internal diameter of 13-millimeters.