TLK300-320MMX360MM-TLK ELEM-MCT84082LBFT
10433146
MFG #: Tollok
$0.00
/
- External Diameter (mm): 360 mm
- Internal Diameter (mm): 320 mm
- Contact Length [L1] (mm): 59 mm
- Height: 14.20
- Length: 2.60
- Net Weight: 24.00
- Total Length Including Screws [B] (mm): 65 mm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.20
Tollok T300320X360 Medium-Low Torque Locking Device with an external diameter of 360-millimeters and an internal diameter of 320-millimeters.