TLK300-130MMX148MM-TLK ELEM-MCT7081LBFT
10433222
MFG #: Tollok
$0.00
/
- External Diameter (mm): 148 mm
- Internal Diameter (mm): 130 mm
- Height: 5.90
- Length: 1.20
- Net Weight: 2.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.90
Tollok T300130X148 Medium-Low Torque Locking Device with an external diameter of 148-millimeters and an internal diameter of 130-millimeters.