TLK300-210MMX234MM-TLK ELEM-MCT25815LBFT
10433279
MFG #: Tollok
$0.00
/
- External Diameter (mm): 234 mm
- Internal Diameter (mm): 210 mm
- Height: 9.30
- Length: 1.50
- Net Weight: 6.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.30
Tollok T300210X234 Medium-Low Torque Locking Device with an external diameter of 234-millimeters and an internal diameter of 210-millimeters.