TLK300-10MMX13MM-TLK ELEM-MCT7LBFT
10433325
MFG #: Tollok
$0.00
/
- External Diameter (mm): 13 mm
- Internal Diameter (mm): 10 mm
- Height: 0.60
- Length: 0.20
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.60
Tollok T300010X013 Medium-Low Torque Locking Device with an external diameter of 13-millimeters and an internal diameter of 10-millimeters.