TLK134-40MMX80MM-MCT900LBFT-B7XM8
10432750
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 40 mm
- Axial Force (kN): 74 kN
- Height: 3.50
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1470 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
Tollok T134040X080 Medium Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 40-millimeters.