TLK134-30MMX80MM-MT575LBFT-B7XM8T22LBFT
10432842
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 30 mm
- Axial Force (kN): 74 kN
- Height: 3.50
- Length: 1.80
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1100 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
Tollok T134030X080 Medium Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 30-millimeters.