TLK134-16MMX55MM-MT103LBFT-B3XM8T18LBFT
10433166
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 16 mm
- Axial Force (kN): 42 kN
- Height: 2.60
- Length: 1.50
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 340 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T134016X055 Medium Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 16-millimeters.