TLK400-160MMX210MM-MCT58098LBFT-B16XM14
10432101
MFG #: Tollok
$0.00
/
- External Diameter (mm): 210 mm
- Internal Diameter (mm): 160 mm
- Axial Force (kN): 983 kN
- Height: 8.30
- Length: 5.20
- Net Weight: 25.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 78770 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.30
Tollok T400160X210 Very-High Torque Locking Device with an external diameter of 210-millimeters and an internal diameter of 160-millimeters.