TLK400-150MMX200MM-MCT54432LBFT-B16XM14
10432255
MFG #: Tollok
$0.00
/
- External Diameter (mm): 200 mm
- Internal Diameter (mm): 150 mm
- Axial Force (kN): 985 kN
- Height: 7.90
- Length: 5.20
- Net Weight: 24.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 73800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.90
Tollok T400150X200 Very-High Torque Locking Device with an external diameter of 200-millimeters and an internal diameter of 150-millimeters.