TLK400-340MMX425MM-MCT401233LBFT-B24XM20
10432504
MFG #: Tollok
$0.00
/
- External Diameter (mm): 425 mm
- Internal Diameter (mm): 340 mm
- Axial Force (kN): 3200 kN
- Height: 16.80
- Length: 7.80
- Net Weight: 143.00
- Screws Tightening Torque (Nm): 690 Nm
- Torque (Nm): 544000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.80
Tollok T400340X425 Very-High Torque Locking Device with an external diameter of 425-millimeters and an internal diameter of 340-millimeters.