TLK400-100MMX145MM-MCT19840LBFT-B12XM12
10433005
MFG #: Tollok
$0.00
/
- External Diameter (mm): 145 mm
- Internal Diameter (mm): 100 mm
- Axial Force (kN): 538 kN
- Height: 5.80
- Length: 4.50
- Net Weight: 13.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 26900 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T400100X145 Very-High Torque Locking Device with an external diameter of 145-millimeters and an internal diameter of 100-millimeters.