TLK401-95MMX135MM-MCT6343LBFT-B10XM10
10432673
MFG #: Tollok
$0.00
/
- External Diameter (mm): 135 mm
- Internal Diameter (mm): 95 mm
- Axial Force (kN): 307 kN
- Height: 5.40
- Length: 2.70
- Net Weight: 6.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 14540 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T401095X135 Very-High Torque Locking Device with an external diameter of 135-millimeters and an internal diameter of 95-millimeters.