TLK401-85MMX125MM-MCT5679LBFT-B10XM10
10432745
MFG #: Tollok
$0.00
/
- External Diameter (mm): 125 mm
- Internal Diameter (mm): 85 mm
- Axial Force (kN): 307 kN
- Height: 5.00
- Length: 2.70
- Net Weight: 6.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 13000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T401085X125 Very-High Torque Locking Device with an external diameter of 125-millimeters and an internal diameter of 85-millimeters.