TLK401-190MMX250MM-MCT33559LBFT-B18XM12
10433242
MFG #: Tollok
$0.00
/
- External Diameter (mm): 250 mm
- Internal Diameter (mm): 190 mm
- Axial Force (kN): 806 kN
- Height: 9.90
- Length: 4.50
- Net Weight: 31.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 76620 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.90
Tollok T401190X250 Very-High Torque Locking Device with an external diameter of 250-millimeters and an internal diameter of 190-millimeters.