TLK450-260MMX325MM-MCT193241LBFT-B22XM16
10432124
MFG #: Tollok
$0.00
/
- External Diameter (mm): 325 mm
- Internal Diameter (mm): 260 mm
- Axial Force (kN): 2017 kN
- Height: 12.80
- Length: 6.40
- Net Weight: 66.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 262000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.80
Tollok T450260X325 Very-High Torque Locking Device with an external diameter of 325-millimeters and an internal diameter of 260-millimeters.